??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23700.0026 Straight Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23700. - Straight Clamps, short
Bill of material
23700.0026 Straight Clamp
BESTNR
Ref. No.
23700.0026
B1
17.0 mm
L1
142 mm
A
30 mm
B2
40 mm
D1
Thread
M 16
D2
Thread
M 12
L2
28.0 mm
L3
15.0 mm
L4
107 mm
G
Weight
770 g
Embedded user actions